IESNA:LM-63-2002
[TEST]P954329
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-13)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-840-U-SL3-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III SPILL LIGHT ELIMINATOR OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41026
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 59 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6066.8 6731 7317.6 7746.2 7829.2 7363.2 6819.4 6492.6 6447.1 6725.7
7277.4 7952.4 8694.4 9784.5 10719.3 11332.7 12018.4 12846 13818.3 14729
15503.1 16033.4 15912.9 15529.9 14402.2 12015.7 8997 6045.3 3460.6 1939.2
1296.4 883.9 383 198.2 69.6 0 0
6066.8 6693.5 7293.5 7716.7 7813.1 7365.8 6822.1 6479.3 6423 6688.2
7218.5 7869.4 8592.6 9548.8 10588.1 11153.2 11841.6 12615.7 13601.3 14477.2
15245.9 15805.7 15709.3 15299.5 14321.9 12085.3 9238.1 6238.2 3522.2 1917.8
1299.1 913.4 385.7 225 83 13.4 0
6066.8 6698.9 7272.1 7727.4 7882.8 7539.9 6990.8 6591.8 6481.9 6656
7114.1 7668.5 8391.7 9197.9 10234.5 10842.5 11429.1 12128.2 13041.5 13874.6
14694.2 15157.5 15138.8 14587 13887.9 12082.6 9546.1 6447.1 3814.2 2303.5
1585.7 1165.1 768.7 490.2 302.7 117.9 0
6066.8 6634.6 7199.8 7655.1 7909.6 7748.9 7258.7 6811.4 6591.8 6661.4
6980.1 7467.6 8011.3 8616.7 9511.3 10298.8 10917.5 11576.4 12345.1 13239.8
14016.5 14696.8 15106.7 15077.2 15020.9 15138.8 14078.1 11549.6 7213.2 3423.1
2158.9 1668.7 1197.3 774.1 380.3 93.7 0
6066.8 6589.1 7106 7580.1 7909.6 8022.1 7706 7280.1 6926.6 6803.4
6950.7 7296.2 7738.1 8255.1 8769.4 9567.5 10494.3 11134.5 11956.8 12808.5
13724.6 14498.6 15093.3 15551.3 15744.1 16092.3 16558.4 15170.9 11694.3 6535.5
2547.2 1178.5 795.5 500.9 251.8 32.1 0
6066.8 6540.9 6988.2 7448.9 7826.5 8099.7 8153.3 7909.6 7604.2 7349.8
7296.2 7446.2 7781 8142.6 8622 9114.9 9961.3 11075.5 11852.3 12479.1
13293.3 14281.7 15320.9 16247.7 17155.7 18189.6 20035.1 21974.3 21438.6 18358.3
12851.4 6270.3 1995.5 699.1 249.1 29.5 0
6066.8 6447.1 6830.1 7231.9 7614.9 7957.8 8265.8 8453.3 8474.7 8421.2
8383.7 8461.3 8646.1 8924.7 9291.7 9781.8 10400.6 11209.5 12227.3 13309.4
14372.7 15618.2 17107.5 18719.9 20562.7 22236.8 24237.6 27561.6 32974.8 34871.2
30049.9 19879.7 10306.8 4869.5 1695.5 200.9 0
6066.8 6433.7 6773.9 7127.4 7510.5 7845.3 8193.5 8501.5 8702.4 8814.9
8938.1 9133.6 9390.8 9717.5 10178.2 10743.4 11394.3 12205.9 13151.4 14268.3
15513.8 16834.3 18331.6 20102 21880.5 23680.5 25633.1 28308.9 33245.4 37509.5
34780.1 24363.5 13052.3 5702.5 1727.6 168.7 0
6066.8 6366.8 6650.7 6964.1 7272.1 7609.6 7949.7 8303.3 8667.6 9042.6
9390.8 9784.5 10288.1 10912.1 11777.3 12693.3 13697.8 14729 15878.1 17179.8
18470.8 19756.5 21066.3 22502 24055.5 25574.2 27117 28965.1 31721.3 34188.2
32709.7 26482.2 16609.3 6969.4 1475.8 133.9 0
6066.8 6248.9 6447.1 6653.4 6875.7 7111.4 7365.8 7647.1 7965.8 8348.8
8839 9409.5 10055 10914.8 12053.2 13349.6 14680.8 16127.2 17712.8 19370.8
21055.6 22598.4 24058.2 25434.9 26645.6 27810.7 29166 30668.7 32519.5 32490
28809.8 22247.5 12492.5 3666.8 551.8 77.7 0
6066.8 6128.4 6211.4 6297.1 6385.5 6498 6629.2 6773.9 6940 7167.6
7467.6 7815.8 8252.4 8884.5 9768.4 10858.6 12104.1 13400.5 14710.2 15947.7
17078 18194.9 19306.5 20377.9 21328.8 22175.2 23035 24001.9 24706.3 23134.1
18902.1 13049.6 5169.5 1060.7 292 96.4 0
6066.8 6072.1 6080.2 6104.3 6136.4 6163.2 6208.7 6254.3 6305.2 6380.2
6487.3 6599.8 6725.7 6953.3 7298.9 7703.3 8284.6 8986.3 9856.8 10791.6
11737.1 12671.9 13620.1 14506.7 15291.5 15990.6 16582.5 17169.1 17244.1 15350.4
12270.1 8480.1 3396.3 677.7 174.1 53.6 0
6066.8 5999.8 5959.6 5900.7 5836.4 5769.5 5681.1 5595.4 5472.1 5316.8
5150.7 4915 4700.7 4561.5 4529.3 4596.3 4874.8 5370.4 6002.5 6650.7
7226.6 7684.6 8086.3 8439.9 8702.4 8831 8699.7 8099.7 6838.2 4920.4
3016 1577.6 600 158 34.8 0 0
6066.8 5882 5659.6 5410.5 5129.3 4775.7 4392.7 3964.2 3530.2 3149.9
2841.9 2592.8 2397.2 2258 2161.5 2067.8 1995.5 1976.7 2062.4 2298.1
2576.7 2758.8 2769.6 2611.5 2349 1990.1 1615.1 1221.4 854.4 519.6
305.3 179.5 96.4 32.1 8 0 0
6066.8 5737.3 5340.9 4880.2 4317.7 3736.5 3195.4 2772.2 2453.5 2183
1933.9 1703.5 1532.1 1451.7 1411.6 1358 1317.8 1280.3 1232.1 1189.2
1157.1 1103.5 1023.2 916 795.5 672.3 557.1 468.7 393.7 321.4
241.1 155.4 72.3 18.7 5.4 0 0
6066.8 5568.6 4987.3 4290.9 3586.5 2959.7 2536.5 2225.8 1939.2 1700.8
1550.8 1462.5 1387.5 1320.5 1256.2 1194.6 1133 1058 975 902.6
851.8 800.9 752.7 685.7 626.8 554.4 492.8 428.6 356.2 278.6
184.8 109.8 50.9 18.7 5.4 0 0
6066.8 5477.5 4727.5 3854.3 3061.5 2549.9 2201.7 1896.4 1684.8 1583
1500 1408.9 1317.8 1234.8 1159.8 1087.5 1001.8 910.7 822.3 750
691 632.1 594.6 559.8 514.3 460.7 401.8 337.5 259.8 184.8
131.2 77.7 34.8 8 0 0 0
6066.8 5346.3 4438.2 3455.2 2729.4 2298.1 1963.3 1751.7 1647.3 1564.2
1481.2 1376.7 1275 1175.9 1076.8 977.6 878.5 787.5 715.2 658.9
616.1 578.6 541.1 490.2 439.3 391.1 334.8 275.9 222.3 176.8
131.2 85.7 29.5 0 0 0 0
6066.8 5265.9 4234.7 3203.5 2568.7 2164.2 1864.2 1735.7 1658 1572.3
1481.2 1376.7 1264.2 1146.4 1031.2 918.7 819.6 744.6 691 637.5
589.3 538.4 495.5 452.7 409.8 358.9 302.7 246.4 203.6 160.7
115.2 69.6 16.1 0 0 0 0
6066.8 5193.6 4079.3 3061.5 2504.4 2108 1848.2 1757.1 1668.7 1580.3
1491.9 1390.1 1280.3 1162.5 1044.6 940.1 854.4 771.4 699.1 632.1
575.9 514.3 466.1 420.5 369.6 305.3 243.7 203.6 166.1 123.2
83 40.2 8 0 0 0 0
6066.8 5196.3 4041.8 3024 2456.2 2073.1 1853.5 1778.5 1706.2 1617.8
1526.7 1430.3 1331.2 1221.4 1106.2 996.4 902.6 816.9 744.6 675
602.7 527.7 466.1 409.8 348.2 278.6 211.6 176.8 142 107.1
69.6 32.1 5.4 0 0 0 0
6066.8 5255.2 4098.1 3061.5 2485.6 2091.9 1861.5 1786.5 1716.9 1628.5
1540.1 1446.4 1344.6 1237.5 1125 1012.5 910.7 825 766 701.8
613.4 538.4 471.4 412.5 342.8 275.9 211.6 176.8 139.3 104.5
69.6 32.1 8 0 0 0 0
